Spring plungers with slot and ball, standard spring force, with thread lock (K0321 SF inch) (K0321.A1)

Spring plungers with slot and ball, standard spring force, with thread lock (K0321 SF inch) K0321.A1

Product Details:

Manufacturer part number: K0321.A1

Brand: KIPP

Price: 1.90

Delivery time: 5 Days


Technical Data:

Spring force initial pressure F1 approx.: 6 N

Spring force final pressure F2 approx.: 11 N

Tightening torque approx.: 0.12 Nm

Loosening torque approx.: 0.08 Nm

D=Thread: 10-32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0321.A1

Part Number
K0321.A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H N Weight in kg (ERP)

1.90 €

10 5 Days 6110.120.0810-3231260.90.80.0009

Loading...

  1. 1

Basic information

Body Material Steel Loosening Prevention Provided Component material Ball steel
Version 1 With thread lock Item Spring Plunger Pin style Ball
Carrier style Slot Spring strength Standard RoHS True

This page is Spring plungers with slot and ball, standard spring force, with thread lock (K0321 SF inch), part number K0321.A1.
You can find the detail information about specifications and dimensions on part number K0321.A1.

Variation of this product

Part Number
K0321.A2
K0321.A3
K0321.A4
K0321.A5
K0321.A6
K0321.AD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H N Weight in kg (ERP)

2.00 €

10 5 Days 9130.430.211/4-203.5147110.0018

2.36 €

10 5 Days 15301.090.375/16-1851681.51.20.0032

2.44 €

1 5 Days 20401.360.623/8-16619921.60.0055

4.93 €

5 5 Days 30552.031.361/2-13822102.520.0120

7.25 €

5 5 Days 651253.952.955/8-111024143.52.50.0210

2.14 €

10 5 Days 1.530.10.076-321.5740.40.40.0003

Tech Support