Spring plungers with slot and ball, standard spring force, with thread lock (K0322 SF inch)

Spring plungers with slot and ball, standard spring force, with thread lock (K0322 SF inch)
Material:
Body 1.4305 (AISI 303 equivalent).
Ball 1.4034 (AISI 420 equivalent).
Spring 1.4310 (AISI 301 equivalent).

LONG-LOK thread lock, Nylon.

Version:
Bright. Ball hardened.

Note:
For the inch series, dimension D is in inches, all other dimensions are in mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0322.A1
K0322.A2
K0322.A3
K0322.A4
K0322.A5
K0322.A6
K0322.AD
K0322.AE
K0322.AG
K0322.AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H N Weight in kg (ERP)

4.27 €

10 5 Days 6110.120.0810-3231260.90.80.0009

4.27 €

1 5 Days 9130.430.211/4-203.5147110.0019

5.26 €

10 5 Days 15301.090.375/16-1851681.51.20.0032

5.97 €

10 5 Days 20351.360.623/8-16619921.60.0056

8.89 €

5 5 Days 30552.031.361/2-13822102.520.0121

12.13 €

5 5 Days 651253.952.955/8-111024143.52.50.0221

4.66 €

10 5 Days 1.530.10.076-321.5740.40.40.0003

4.15 €

10 5 Days 4100.180.128-322.5950.80.60.0005

4.15 €

10 5 Days 4100.180.128-362.5950.80.60.0005

4.27 €

10 5 Days 9130.430.211/4-283.5147110.0021

Loading...

  1. 1

Basic information

Body Material Stainless Steel Loosening Prevention Provided Component material Ball stainless steel
Version 1 With thread lock Item Spring Plunger PL Stainless steel True
Pin style Ball Carrier style Slot Spring strength Standard
RoHS True

Tech Support