Spring plungers with slot and ball, strong spring force (K0309 VF inch) (K0309.2A1)

Spring plungers with slot and ball, strong spring force (K0309 VF inch) K0309.2A1

Product Details:

Manufacturer part number: K0309.2A1

Brand: KIPP

Price: 1.18

Delivery time: 5 Days


Technical Data:

Spring force initial pressure F1 approx.: 19 N

Spring force final pressure F2 approx.: 30 N

D=Thread: 10-32

D1: 3

L=Length: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0309.2A1

Part Number
K0309.2A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H N Weight in kg (ERP)

1.18 €

1 5 Days 193010-323120.90.80.0009

Loading...

  1. 1

Basic information

Body Material Steel Component material Ball steel Pin material Steel
Item Spring Plunger Pin style Ball Carrier style Slot
Spring strength Intensified RoHS True

This page is Spring plungers with slot and ball, strong spring force (K0309 VF inch), part number K0309.2A1.
You can find the detail information about specifications and dimensions on part number K0309.2A1.

Variation of this product

Part Number
K0309.2A2
K0309.2A3
K0309.2A4
K0309.2A5
K0309.2A6
K0309.2AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H N Weight in kg (ERP)

1.18 €

1 5 Days 28401/4-203.514110.0020

1.60 €

1 5 Days 47735/16-185161.51.20.0036

1.67 €

1 5 Days 661003/8-1661921.60.0059

2.58 €

1 5 Days 661201/2-138222.520.0124

3.44 €

1 5 Days 901805/8-1110243.52.50.0222

1.18 €

1 5 Days 28401/4-283.514110.0021

Tech Support