Spring plungers with slot and ball, strong spring force (K0310 VF inch)

Spring plungers with slot and ball, strong spring force (K0310 VF inch)
Material:
Body 1.4305 (AISI 303 equivalent).
Ball 1.4034 (AISI 420 equivalent).
Spring 1.4310 (AISI 301 equivalent).

Version:
Bright. Ball hardened.

Note:
For the inch series, dimension D is in inches, all other dimensions are in mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0310.2A1
K0310.2A2
K0310.2A3
K0310.2A4
K0310.2A5
K0310.2A6
K0310.2AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H N Weight in kg (ERP)

3.51 €

1 5 Days 193010-323120.90.80.0009

3.51 €

1 5 Days 28401/4-203.514110.0019

4.69 €

1 5 Days 47735/16-185161.51.20.0034

5.31 €

1 5 Days 661003/8-1661921.60.0057

6.45 €

1 5 Days 661201/2-138222.520.0126

8.11 €

1 5 Days 901805/8-1110243.52.50.0219

3.51 €

1 5 Days 28401/4-283.514110.0022

Loading...

  1. 1

Basic information

Body Material Stainless Steel Component material Ball stainless steel Pin material Stainless steel
Item Spring Plunger PL Stainless steel True Pin style Ball
Carrier style Slot Spring strength Intensified RoHS True

Tech Support