Spring plungers with slot and ball, strong spring force, with thread lock (K0321 VF inch)

Spring plungers with slot and ball, strong spring force, with thread lock (K0321 VF inch)
Material:
Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.

Thread lock nylon.

Version:
Black oxidised. Ball hardened.

Note:
For the inch series, dimension D is in inches, all other dimensions are in mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0321.2A1
K0321.2A2
K0321.2A3
K0321.2A4
K0321.2A5
K0321.2A6
K0321.2AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H N Weight in kg (ERP)

2.02 €

10 5 Days 19300.120.0810-3231260.90.80.0009

2.08 €

10 5 Days 28400.430.211/4-203.5147110.0019

2.52 €

10 5 Days 47731.090.375/16-1851681.51.20.0035

2.61 €

10 5 Days 661001.360.623/8-16619921.60.0060

5.19 €

1 5 Days 661202.031.361/2-13822102.520.0126

7.60 €

5 5 Days 901803.952.955/8-111024143.52.50.0219

2.08 €

10 5 Days 28400.430.211/4-283.5147110.0021

Loading...

  1. 1

Basic information

Body Material Steel Loosening Prevention Provided Component material Ball steel
Version 1 With thread lock Item Spring Plunger Pin style Ball
Carrier style Slot Spring strength Intensified RoHS True

Tech Support