Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0322.2A1 |
K0322.2A2 |
K0322.2A3 |
K0322.2A4 |
K0322.2A5 |
K0322.2A6 |
K0322.2AJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spring force initial pressure F1 approx. (N) | Spring force final pressure F2 approx. (N) | Tightening torque approx. (Nm) | Loosening torque approx. (Nm) | D=Thread | D1 | L=Length | L1 | H | N | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.55 € | 10 | 5 Days | 19 | 30 | 0.12 | 0.08 | 10-32 | 3 | 12 | 6 | 0.9 | 0.8 | 0.0009 | ||
4.51 € | 10 | 5 Days | 28 | 40 | 0.43 | 0.21 | 1/4-20 | 3.5 | 14 | 7 | 1 | 1 | 0.0019 | ||
5.68 € | 10 | 5 Days | 47 | 73 | 1.09 | 0.37 | 5/16-18 | 5 | 16 | 8 | 1.5 | 1.2 | 0.0034 | ||
6.42 € | 10 | 5 Days | 66 | 100 | 1.36 | 0.62 | 3/8-16 | 6 | 19 | 9 | 2 | 1.6 | 0.0057 | ||
9.50 € | 5 | 5 Days | 66 | 120 | 2.03 | 1.36 | 1/2-13 | 8 | 22 | 10 | 2.5 | 2 | 0.0127 | ||
12.91 € | 5 | 5 Days | 90 | 180 | 3.95 | 2.95 | 5/8-11 | 10 | 24 | 14 | 3.5 | 2.5 | 0.0216 | ||
4.51 € | 10 | 5 Days | 28 | 40 | 0.43 | 0.21 | 1/4-28 | 3.5 | 14 | 7 | 1 | 1 | 0.0021 |
Loading...
Body Material | Stainless Steel | Loosening Prevention | Provided | Component material | Ball stainless steel |
---|---|---|---|---|---|
Version 1 | With thread lock | Item | Spring Plunger | PL Stainless steel | True |
Pin style | Ball | Carrier style | Slot | Spring strength | Intensified |
RoHS | True |
Configure
Basic Attributes
Spring force initial pressure F1 approx.(N)
Spring force final pressure F2 approx.(N)
Tightening torque approx.(Nm)
Loosening torque approx.(Nm)
D=Thread
D1
L=Length
L1
H
N
Filter by CAD data type
Filter by standard shipping days
Optional Attributes