Spring plungers with slot and thrust pin, light spring force, with thread lock (K0323 LF inch) (K0323.1A2)

Spring plungers with slot and thrust pin, light spring force, with thread lock (K0323 LF inch) K0323.1A2

Product Details:

Manufacturer part number: K0323.1A2

Brand: KIPP

Price: 2.31

Delivery time: 5 Days


Technical Data:

Spring force initial pressure F1 approx.: 4 N

Spring force final pressure F2 approx.: 10 N

Tightening torque approx.: 0.44 Nm

Loosening torque approx.: 0.21 Nm

D=Thread: 1/4-20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0323.1A2

Part Number
K0323.1A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H N Weight in kg (ERP)

2.31 €

10 5 Days 4100.440.211/4-202.7147210.0019

Loading...

  1. 1

Basic information

Body Material Steel Loosening Prevention Provided Component material Pin steel
Pin material Steel Version 1 With thread lock Item Spring Plunger
Pin style Thrust pin Carrier style Slot Spring strength Light
RoHS True

This page is Spring plungers with slot and thrust pin, light spring force, with thread lock (K0323 LF inch), part number K0323.1A2.
You can find the detail information about specifications and dimensions on part number K0323.1A2.

Variation of this product

Part Number
K0323.1A1
K0323.1A3
K0323.1A4
K0323.1A5
K0323.1A6
K0323.1AE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H N Weight in kg (ERP)

2.25 €

10 5 Days 3100.120.0810-322.412620.80.0009

2.61 €

10 5 Days 7151.10.385/16-18416821.20.0035

2.74 €

10 5 Days 9161.360.623/8-164.51992.51.60.0055

5.31 €

5 5 Days 14262.111.411/2-13622103.520.0132

7.76 €

1 5 Days 22503.953.055/8-118.524144.52.50.0207

2.23 €

10 5 Days 3100.180.128-321.8951.50.60.0005

Tech Support