Spring plungers with slot and thrust pin, light spring force, with thread lock (K0324 LF inch) (K0324.1A3)

Spring plungers with slot and thrust pin, light spring force, with thread lock (K0324 LF inch) K0324.1A3

Product Details:

Manufacturer part number: K0324.1A3

Brand: KIPP

Price: 6.15

Delivery time: 5 Days


Technical Data:

Spring force initial pressure F1 approx.: 7 N

Spring force final pressure F2 approx.: 15 N

Tightening torque approx.: 1.1 Nm

Loosening torque approx.: 0.38 Nm

D=Thread: 5/16-18


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0324.1A3

Part Number
K0324.1A3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H N Weight in kg (ERP)

6.15 €

5 5 Days 7151.10.385/16-18416821.20.0034

Loading...

  1. 1

Basic information

Body Material Stainless Steel Loosening Prevention Provided Component material Pin stainless steel
Version 1 With thread lock Item Spring Plunger PL Stainless steel True
Pin style Thrust pin Carrier style Slot Spring strength Light
RoHS True

This page is Spring plungers with slot and thrust pin, light spring force, with thread lock (K0324 LF inch), part number K0324.1A3.
You can find the detail information about specifications and dimensions on part number K0324.1A3.

Variation of this product

Part Number
K0324.1A1
K0324.1A2
K0324.1A4
K0324.1A5
K0324.1A6
K0324.1AE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
D=Thread D1 L=Length L1 H N Weight in kg (ERP)

4.91 €

5 5 Days 3100.120.0810-322.412620.80.0009

4.91 €

5 5 Days 4100.440.211/4-202.7147210.0018

6.93 €

5 5 Days 9161.360.623/8-164.51992.51.60.0055

10.82 €

5 5 Days 14262.111.411/2-13622103.520.0127

15.17 €

5 5 Days 22503.953.055/8-118.524144.52.50.0205

4.82 €

5 5 Days 3100.180.128-321.8951.50.60.0004

Tech Support