Spring plungers with slot and thrust pin, standard spring force (K0313 SF inch) (K0313.A1)

Spring plungers with slot and thrust pin, standard spring force (K0313 SF inch) K0313.A1

Product Details:

Manufacturer part number: K0313.A1

Brand: KIPP

Price: 1.27

Delivery time: 5 Days


Technical Data:

Spring force initial pressure F1 approx.: 6 N

Spring force final pressure F2 approx.: 20 N

D=Thread: 10-32

D1: 2.4

L=Length: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0313.A1

Part Number
K0313.A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H N Weight in kg (ERP)

1.27 €

1 5 Days 62010-322.41220.80.0001

Loading...

  1. 1

Basic information

Body Material Steel Component material Pin steel Pin material Steel
Item Spring Plunger Pin style Thrust pin Carrier style Slot
Spring strength Standard RoHS True

This page is Spring plungers with slot and thrust pin, standard spring force (K0313 SF inch), part number K0313.A1.
You can find the detail information about specifications and dimensions on part number K0313.A1.

Variation of this product

Part Number
K0313.A2
K0313.A3
K0313.A4
K0313.A5
K0313.A6
K0313.AE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
D=Thread D1 L=Length H N Weight in kg (ERP)

1.27 €

1 5 Days 7201/4-202.714210.0019

1.52 €

1 5 Days 15305/16-1841621.20.0035

1.61 €

1 5 Days 20353/8-164.5192.51.60.0056

2.45 €

1 5 Days 30551/2-136223.520.0129

3.43 €

1 5 Days 451005/8-118.5244.52.50.0213

1.28 €

1 5 Days 6208-321.891.50.60.0005

Tech Support