Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0324.A1 |
K0324.A2 |
K0324.A3 |
K0324.A4 |
K0324.A5 |
K0324.A6 |
K0324.AE |
K0324.AG |
K0324.AJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Spring force initial pressure F1 approx. (N) | Spring force final pressure F2 approx. (N) | Tightening torque approx. (Nm) | Loosening torque approx. (Nm) | D=Thread | D1 | L=Length | L1 | H | N | Weight in kg (ERP) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.28 € | 10 | 5 Days | 6 | 20 | 0.12 | 0.08 | 10-32 | 2.4 | 12 | 6 | 2 | 0.8 | 0.0009 | ||
4.46 € | 10 | 5 Days | 7 | 20 | 0.44 | 0.21 | 1/4-20 | 2.7 | 14 | 7 | 2 | 1 | 0.0019 | ||
5.62 € | 10 | 5 Days | 15 | 30 | 1.1 | 0.38 | 5/16-18 | 4 | 16 | 8 | 2 | 1.2 | 0.0034 | ||
6.42 € | 10 | 5 Days | 20 | 35 | 1.36 | 0.62 | 3/8-16 | 4.5 | 19 | 9 | 2.5 | 1.6 | 0.0057 | ||
10.19 € | 5 | 5 Days | 30 | 55 | 2.11 | 1.41 | 1/2-13 | 6 | 22 | 10 | 3.5 | 2 | 0.0129 | ||
13.71 € | 5 | 5 Days | 45 | 100 | 3.95 | 3.05 | 5/8-11 | 8.5 | 24 | 14 | 4.5 | 2.5 | 0.0214 | ||
4.23 € | 10 | 5 Days | 6 | 20 | 0.18 | 0.12 | 8-32 | 1.8 | 9 | 5 | 1.5 | 0.6 | 0.0005 | ||
4.23 € | 10 | 5 Days | 6 | 20 | 0.18 | 0.12 | 8-36 | 1.8 | 9 | 5 | 1.5 | 0.6 | 0.0004 | ||
4.46 € | 10 | 5 Days | 7 | 20 | 0.44 | 0.21 | 1/4-28 | 2.7 | 14 | 7 | 2 | 1 | 0.0021 |
Loading...
Body Material | Stainless Steel | Loosening Prevention | Provided | Component material | Pin stainless steel |
---|---|---|---|---|---|
Version 1 | With thread lock | Item | Spring Plunger | PL Stainless steel | True |
Pin style | Thrust pin | Carrier style | Slot | Spring strength | Standard |
RoHS | True |
Configure
Basic Attributes
Spring force initial pressure F1 approx.(N)
Spring force final pressure F2 approx.(N)
Tightening torque approx.(Nm)
Loosening torque approx.(Nm)
D=Thread
D1
L=Length
L1
H
N
Filter by CAD data type
Filter by standard shipping days
Optional Attributes