Pull handles, plastic with soft grip (K1877 inch) (K1877.094A111)

Pull handles, plastic with soft grip (K1877 inch) K1877.094A111

Product Details:

Manufacturer part number: K1877.094A111

Brand: KIPP

Price: 7.73

Delivery time: 5 Days


Technical Data:

Component colour: Black

D=Fastening hole: 10-32

B: 16.3

A=Hole spacing: 93.7

H=Height: 48.8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1877.094A111

Part Number
K1877.094A111
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour D=Fastening hole B A=Hole spacing H=Height L=Length Weight in kg (ERP)

7.73 €

1 5 Days Black10-3216.393.748.81050.0310

Loading...

  1. 1

Basic information

Main Body Type Surface Mount Surfaced Type Category U Shape U-shaped Type Irregular
Main Body Material Polypropylene Load capacity(N) 500 Main colour Black
Component material Thermoplastic Version 2 Standard Assembly From the rear
Pull handle: cross section Ergonomic Version 1 With soft inner face Item Pull Handle
RoHS True PL Stainless steel False

This page is Pull handles, plastic with soft grip (K1877 inch), part number K1877.094A111.
You can find the detail information about specifications and dimensions on part number K1877.094A111.

Variation of this product

Part Number
K1877.094A1116
K1877.094A112
K1877.094A1184
K1877.094A1186
K1877.094A1187
K1877.094A1188
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour D=Fastening hole B A=Hole spacing H=Height L=Length Weight in kg (ERP)

7.73 €

1 5 Days Yellow10-3216.393.748.81050.0310

7.73 €

1 5 Days Orange10-3216.393.748.81050.0310

7.73 €

1 5 Days Red10-3216.393.748.81050.0310

7.73 €

1 5 Days Green10-3216.393.748.81050.0310

7.73 €

1 5 Days Blue10-3216.393.748.81050.0310

7.73 €

1 5 Days Gray10-3216.393.748.81050.0310

Tech Support