Swivel feet with vibration absorption (K0420 inch) (K0420.1A4)

Swivel feet with vibration absorption (K0420 inch) K0420.1A4

Product Details:

Manufacturer part number: K0420.1A4

Brand: KIPP

Price: 16.58

Delivery time: 5 Days


Technical Data:

Body Material: Steel

Load rating max.: 0.212 kN

D=Plate diameter: 32

D1=Thread: 3/8-16

D3: 30.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0420.1A4

Part Number
K0420.1A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Load rating max.
(kN)
D=Plate diameter D1=Thread D3 H=Height H1 H2 T SW Weight in kg (ERP)

16.58 €

1 5 Days Steel0.212323/8-1630.53022510170.0518

Loading...

  1. 1

Basic information

Type Others Swivel Mechanism Provided Version 1 Vibration absorbing
Item Swivel Foot RoHS True H3 by 0 / 0.4 / 0.6 N/mm² 8 / 6.8 / 5.9

This page is Swivel feet with vibration absorption (K0420 inch), part number K0420.1A4.
You can find the detail information about specifications and dimensions on part number K0420.1A4.

Variation of this product

Part Number
K0420.1A5
K0420.1A6
K0420.1A7
K0420.3A4
K0420.3A5
K0420.3A6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Load rating max.
(kN)
D=Plate diameter D1=Thread D3 H=Height H1 H2 T SW Weight in kg (ERP)

18.53 €

1 5 Days Steel0.212401/2-1330.53426612190.1022

22.77 €

1 5 Days Steel0.435505/8-1140.54032714240.1922

29.54 €

1 5 Days Steel0.705603/4-10505042818300.3584

19.69 €

1 5 Days Stainless Steel0.212323/8-1630.53022510170.0507

22.49 €

1 5 Days Stainless Steel0.212401/2-1330.53426612190.1044

26.63 €

1 5 Days Stainless Steel0.435505/8-1140.54032714240.1921

Tech Support