Swivel feet, style A and B (K0395 A B inch) (K0395.1A2)

Swivel feet, style A and B (K0395 A B inch) K0395.1A2

Product Details:

Manufacturer part number: K0395.1A2

Brand: KIPP

Price: 10.07

Delivery time: 5 Days


Technical Data:

Main material: QT steel

Component material: Free-cutting steel

Load rating max.: 10 kN

Style: A

PL Stainless steel: False


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0395.1A2

Part Number
K0395.1A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Component material Load rating max.
(kN)
Style PL Stainless steel D=Plate diameter D1=Thread H=Height H2 T SW Weight in kg (ERP)

10.07 €

1 5 Days QT steelFree-cutting steel10AFalse201/4-20152.58.5100.0150

Loading...

  1. 1

Basic information

Type Others Swivel Mechanism Provided Item Swivel Foot
RoHS True

This page is Swivel feet, style A and B (K0395 A B inch), part number K0395.1A2.
You can find the detail information about specifications and dimensions on part number K0395.1A2.

Variation of this product

Part Number
K0395.1A3
K0395.1A4
K0395.1A5
K0395.1A6
K0395.1A7
K0395.3A2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Component material Load rating max.
(kN)
Style PL Stainless steel D=Plate diameter D1=Thread H=Height H2 T SW Weight in kg (ERP)

10.81 €

1 5 Days QT steelFree-cutting steel18AFalse255/16-181849130.0319

12.75 €

1 5 Days QT steelFree-cutting steel20AFalse323/8-1622510170.0646

14.72 €

1 5 Days QT steelFree-cutting steel35AFalse401/2-1326612190.1171

17.51 €

1 5 Days QT steelFree-cutting steel45AFalse505/8-1132714240.2199

23.15 €

1 5 Days QT steelFree-cutting steel55AFalse603/4-1042818300.4062

11.85 €

1 5 Days Stainless steelStainless steel10BTrue201/4-20152.58.5100.0159

Tech Support