Swivel feet, style C and D (K0395 C D inch) (K0395.2A6)

Swivel feet, style C and D (K0395 C D inch) K0395.2A6

Product Details:

Manufacturer part number: K0395.2A6

Brand: KIPP

Price: 18.53

Delivery time: 5 Days


Technical Data:

Component material: Stainless steel

Load rating max.: 20 kN

Style: D

PL Stainless steel: True

D=Plate diameter: 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0395.2A6

Part Number
K0395.2A6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Load rating max.
(kN)
Style PL Stainless steel D=Plate diameter D1=Thread H=Height H2 T SW Weight in kg (ERP)

18.53 €

1 5 Days Stainless steel20DTrue505/8-1132714240.0658

Loading...

  1. 1

Basic information

Type Others Body Material Others Swivel Mechanism Provided
Main material POM Item Swivel Foot RoHS True

This page is Swivel feet, style C and D (K0395 C D inch), part number K0395.2A6.
You can find the detail information about specifications and dimensions on part number K0395.2A6.

Variation of this product

Part Number
K0395.2A3
K0395.2A4
K0395.2A5
K0395.2A7
K0395.5A2
K0395.5A3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material Load rating max.
(kN)
Style PL Stainless steel D=Plate diameter D1=Thread H=Height H2 T SW Weight in kg (ERP)

11.47 €

1 5 Days Stainless steel7DTrue255/16-181849130.0160

13.41 €

1 5 Days Stainless steel10DTrue323/8-1622510170.0250

14.93 €

1 5 Days Stainless steel18DTrue401/2-1326612190.0389

27.21 €

1 5 Days Stainless steel22DTrue603/4-1042818300.1369

9.81 €

1 5 Days Free-cutting steel4CFalse201/4-20152.58.5100.0070

10.40 €

1 5 Days Free-cutting steel7CFalse255/16-181849130.0139

Tech Support