Swivel feet, style G (K0395 G inch)

Swivel feet, style G (K0395 G inch)
Material, version:
Style G: Foot carbon steel, ball element case-hardened steel, black oxidised.

Anti-slip plate thermoplastic elastomer.

Note:
The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
The loading indicated in the table is a recommendation up to which permanent static load the swivel foot can be used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0395.4A4
K0395.4A5
K0395.4A6
K0395.4A7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load rating max.
(kN)
D=Plate diameter D1=Thread H=Height H2 T SW Weight in kg (ERP)

14.80 €

1 5 Days 12323/8-1625510170.0515

17.12 €

1 5 Days 17401/2-1329612190.1037

20.13 €

1 5 Days 20505/8-1135714240.1913

25.98 €

1 5 Days 24603/4-1045818300.3594

Loading...

  1. 1

Basic information

Type Others Body Material Others Swivel Mechanism Provided
Main material QT steel Component material Free-cutting steel Item Swivel Foot
RoHS True Style G Version 2 Anti-slip plate
PL Stainless steel False

Tech Support