Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0330001001 |
0330001002 |
0330001003 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable size AWG | |
---|---|---|---|---|---|---|
0.61 € | 3 | Available | 6 Days | 14 | ||
0.12 € | 10 | Available | 6 Days | 16 to 20 | ||
0.16 € | 10 | Available | 6 Days | 22 |
Loading...
Applicable pin/contact | Male (plug) | Application | Cable Connection | Allowable Current(A) | 22 |
---|---|---|---|---|---|
Allowable Voltage(V) | 14 | Wire connection method | Crimp | Conforming housing | "33482, 33481, 33486" |
Material | Tin plated (coupling part) | Packing Type | Left-feed / D wound |