ø16 Command Switch AH164 / 165 Protection / Switch Cover

ø16 Command Switch AH164 / 165 Protection / Switch Cover
[Features]
· A cover that keeps the operational area airtight, preventing dirt and particles from entering the switch.
· Apply to surfaces no thicker than 2.0 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHX649

Part Number
AHX649
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.15 €

1 6 Days

Loading...

  1. 1

Basic information

Specifications Dustproof cover Apply Large Circular Type Dimensions (length × width × depth)(mm) φ30 × 18

This page is ø16 Command Switch AH164 / 165 Protection / Switch Cover, part number AHX649.
You can find the detail information about specifications and dimensions on part number AHX649.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360