Hole Plug [100 Pcs] EA948HK-22【100 Pieces Per Package】

Hole Plug [100 Pcs] EA948HK-22
【Product Specifications】
・Material-Nylon
・Applicable thickness-0.8 to 3.2mm
・Hole dia. (mm)…22.2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948HK-22

Part Number
EA948HK-22
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.67 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Hole Plug [100 Pcs] EA948HK-22, part number EA948HK-22.
You can find the detail information about specifications and dimensions on part number EA948HK-22.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360