Switch-Type Push-Button Cover For Mounting Holes Of ø22 / 30

Switch-Type Push-Button Cover For Mounting Holes Of ø22 / 30

Click on this image to zoom in.

Click on this image to zoom in.

  • Switch-Type Push-Button Cover For Mounting Holes Of ø22 / 30
  • Switch-Type Push-Button Cover For Mounting Holes Of ø22 / 30
New models have been added to our switch-type push-button covers.
These feature hinge-style opening and closing, and thus can be operated easily when operating switches.

[Features]
· Mounted with the same tightening as button switches, so they do not drop when the cover is opened or closed.
· Suitable for button switches in which the operating section diameter is approximately ø40, and the button switch protrudes approximately 30 mm from the panel.
[Applications]
· Use as a cover to prevent erroneous operation of operating buttons and switches.
[Lineup]
· Choose from combinations of 2 sizes (For mounting holes of ø22/30) and 2 colors (white/red.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SWCH-B22
SWCH-B22R
SWCH-B30
SWCH-B30R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCenter bore diameter
(mm)

12.64 €

1 6 Days 1022.5

12.64 €

1 12 Days 1022.5

12.62 €

1 6 Days 1030.5

12.62 €

1 10 Days 1030.5

Loading...

  1. 1

Basic information

Width x height × depth(mm) 58 × 74 × 38 Material/surface treatment Polypropylene resin

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360