CP‑6.5 Wire-to-Board Connector System, Terminal Position Assurance (TPA) Retainer (51143)

CP‑6.5 Wire-to-Board Connector System, Terminal Position Assurance (TPA) Retainer (51143)
[Features Summary]
· No. of pins: 1, 2, 3
· Material: PBTP (gray), UL94V-0
· Operating temperature range: -40°C to 105°C (incl. temperature rises due to electric conduction)

[Compatibility]
· Compatible housing: 51142

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51143-0105
51143-0205
51143-0305
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.17 €

1 6 Days

0.40 €

1 6 Days

0.44 €

1 6 Days

Loading...

  1. 1

Basic information

Type Other Material PBT Resin Color Gray

Tech Support