MIC tab connector series

MIC tab connector series
  • Volume Discount
Tab connector terminal made by TE Connectivity. Applications: cable connection, cable connection method: crimp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

170222-1

Part Number
170222-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.49 €

9 Available 6 Days 10

Loading...

  1. 1

Basic information

Applicable pin/contact Male Application Cable Connection Wire connection method Crimp
Connection direction Straight Applicable wire range(mm2) 0.3-0.85 Packing Type Individual
Insulation coating outer diameter(mm) 1.5-2.6 Material Brass Finish Pre-tin
Hand tool model number 90587-1

This page is MIC tab connector series, part number 170222-1.
You can find the detail information about specifications and dimensions on part number 170222-1.

Tech Support