Multiple interlock connector (MIC) <Mark II> series tab contact

Multiple interlock connector (MIC) &lt;Mark II&gt; series tab contact
  • Volume Discount
Excellent vibration and shock resistance due to the reliable lock mechanism, prying-resistant housing structure and the two cantilever springs installed on the receptacle contacts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
172778-1
172780-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable wire range
(mm2)
Insulation coating outer diameter
(mm)
Hand tool model number

0.49 €

9 Available 6 Days 100.5-2.02.2-3.491586-1

0.52 €

9 Available 6 Days 100.3-0.851.5-2.690587-1

Loading...

  1. 1

Basic information

Applicable pin/contact Male Application Cable Connection Wire connection method Crimp
Connection direction Straight Packing Type Individual Material Brass
Finish Pre-tin

Tech Support