Multi-lock I / O, connector series, receptacle terminal【100 Pieces Per Package】

Multi-lock I / O, connector series, receptacle terminal
  • Volume Discount
TE Connectivity Ltd. Multi-Lock I/O Connector Series Receptacle Crimp Terminal. Mating tab width 1 mm, compatible wire 22 AWG to 20 AWG. The surface of the crimp terminal is tin plating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

175062-1

Part Number
175062-1
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

25.48 €

100 Pieces Per Package

1 pack Available 6 Days 10

Loading...

  1. 1

Basic information

Applicable pin/contact Female Application Cable Connection Wire connection method Crimp
Connection direction Straight Applicable wire range(AWG) 20-21 Applicable wire range(mm2) 0.3-0.5
Contact plating Tin Packing Type Chain Finish Tin

This page is Multi-lock I / O, connector series, receptacle terminal, part number 175062-1.
You can find the detail information about specifications and dimensions on part number 175062-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360