ROTATING MIRROR BEACON BM 885

ROTATING MIRROR BEACON BM 885

Click on this image to zoom in.

Click on this image to zoom in.

  • 88510054, 88510075, 88510078
  • 88520054, 88520075, 88520078
  • 88530054, 88530075, 88530078
  • 88550054, 88550075, 88550078

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

88530054

Part Number
88530054
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

110.35 €

1 2 Days 10

Loading...

  1. 1

Basic information

Rotation Available Nominal voltage 12 Electricity consumption 1.9
Type of current DC Power 20 Lamp type Halogen
Colour of lamp hood Yellow Degree of protection (IP) IP65 Optics Mirror
Lamp holder Other

This page is ROTATING MIRROR BEACON BM 885, part number 88530054.
You can find the detail information about specifications and dimensions on part number 88530054.

Tech Support