DKK double clamp

DKK double clamp

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Secure protection without restricting the mobility of the cable cores
· Wide clamping range

Application
· Simple and reliable mounting clamps for lift control cables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

52026012

Part Number
52026012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

93.85 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Diameter 26 Number of cables/conduits 2 Distance to the wall True
Halogen free False Material Other Model Closed
Plastic sheathed True Surface treatment Varnished Type of fastening Screw hole

This page is DKK double clamp, part number 52026012.
You can find the detail information about specifications and dimensions on part number 52026012.

Tech Support