EPIC® DATA PN 90 RJ45

EPIC® DATA PN 90 RJ45

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· The angled shape enables four different cable outlets
· UL certification according to technical data enables the product to be used on the North American market
· Colour coding according to EIA/TIA standard, also for reduced core diameters
· Easy cable connection thanks to insulation displacement technology
· Product available in various designs: straight cable outlet with locking clip, straight cable outlet with strain relief cable gland or angled cable outlet with strain relief cable gland
· Low potential for errors during assembly by core manager with colour coding according to the PROFINET standard or EIA/TIA standard (T568A or T568B)
· Stability thanks to die-cast zinc metal housing

Application
· T568A/T568B colour coding for Cat 6A cables and suitable for all Ethernet applications up to 10GBase-T
· Variant with PROFINET colour coding intended for use with 2-pair cables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21700638

Part Number
21700638
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

25.27 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Type of connector RJ45 8(4) AWG size 22 Category 5E
Colour Silver Connection type Insulation displacement Model Plug
Screened True Special tool necessary False Suitable for litz wire conductor True
Suitable for round cable True Suitable for solid core True

This page is EPIC® DATA PN 90 RJ45, part number 21700638.
You can find the detail information about specifications and dimensions on part number 21700638.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support