EPIC® POWER LS1.5 Contacts male

EPIC® POWER LS1.5 Contacts male

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
EPIC® POWER LS1.5 Contacts female for size 1.5 circular connector series
Contacts, tools, accessories for circular connectors
All contacts are high quality gold plated
Slotted contacts with external pressure spring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44429326
44429327
44429328
44429329
44429330
44429331
44429332
44429333
44429335
44429337
44429338
44429340
44429341
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter plug-in contact Connectable conductor cross section

3.33 €

10 Available 5 Days 103,62.5

3.33 €

10 Available 5 Days 103,64

3.33 €

10 Available 5 Days 103,66

3.33 €

10 Available 5 Days 103,610
-

2.32 €

10 Available 5 Days 1021
-

2.32 €

10 Available 5 Days 1021.5
-

2.32 €

10 Available 5 Days 1022.5
-

2.23 €

10 Available 32 Days 1024

2.08 €

10 Available 5 Days 103,62.5

2.08 €

10 Available 8 Days 103,66

2.08 €

10 Available 5 Days 103,610

1.50 €

10 Available 38 Days 1021

1.50 €

10 Available 5 Days 1021.5

Loading...

  1. 1

Basic information

Type of electric connection Crimp connection Material contact Brass Material of contact surface Gold
Packaging type Blister Type of connection cross section Round Mounting method Inserted
Massive contact True

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support