Manufacturer part number: 44429365
Brand: LAPP
Price: 3.80 €
Delivery time: 8 Days
Diameter plug-in contact: 1,6
Connectable conductor cross section: 1.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
44429365
Type of electric connection | Crimp connection | Material contact | Brass | Material of contact surface | Silver |
---|---|---|---|---|---|
Packaging type | Blister | Type of connection cross section | Round | Mounting method | Inserted |
Massive contact | True |
This page is EPIC® POWER LS3 male contacts, part number 44429365.
You can find the detail information about specifications and dimensions on part number 44429365.
Part Number |
---|
44429360 |
44429361 |
44429362 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Diameter plug-in contact | Connectable conductor cross section |
---|---|---|---|---|---|---|---|---|
22.85 € | 4 | Available | 8 Days | 10 | 10 | 10 | ||
22.85 € | 4 | Available | 5 Days | 10 | 10 | 16 | ||
22.85 € | 4 | Available | 5 Days | 10 | 10 | 25 |