Manufacturer part number: 55510705
Brand: LAPP
Price: 386.10 €
Delivery time: 8 Days
Thread connection size: M50x1.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
55510705
Model | Straight | Material | Stainless steel | Material quality | Stainless steel |
---|---|---|---|---|---|
Material housing | Stainless steel | Colour | Metallic | Surface treatment | Other |
Construction type | External thread | Approved in combination with protective conduit DIN EN 6138623 | True | Connection type screw connection to housing | Thread |
This page is SILVYN® HYGIENIC, part number 55510705.
You can find the detail information about specifications and dimensions on part number 55510705.
Part Number |
---|
55510700 |
55510701 |
55510702 |
55510703 |
55510704 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread connection size |
---|---|---|---|---|---|---|---|
44.87 € | 1 | Available | 5 Days | 10 | M16x1.5 | ||
55.23 € | 1 | Available | 5 Days | 10 | M20x1.5 | ||
82.85 € | 1 | Available | 5 Days | 10 | M25x1.5 | ||
113.93 € | 1 | Available | 8 Days | 10 | M32x1.5 | ||
267.93 € | 1 | Available | 5 Days | 10 | M40x1.5 |