SILVYN® LTP coupler

SILVYN® LTP coupler

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Optional extension of SILVYN® LTP
· High tensile strength
· Fast assembly

Application
· Conduit coupler for extension
· In combination with protective conduit: SILVYN LTP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55510310

Part Number
55510310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

29.83 €

2 Available 50 Days 10

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

This page is SILVYN® LTP coupler, part number 55510310.
You can find the detail information about specifications and dimensions on part number 55510310.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support