Uniselector 20 A 3 x 40 °

Uniselector 20 A 3 x 40 °
  • Volume Discount
[Specifications]
・Switching current (max.)(A): 20
・Switching angle(°): 3 x 40
・Functions (switches): latch
・Mounting type: Center lock
・Switch type (category): Uniselector
・Operation type: Toggle

Cam switches of the CH series are designed for universal application and may ideally be used for control switches, instrumentation switches and motor control switches. Different contact designs, contact materials and terminals allow the use as well as in electronic circuitry and in aggressive environments. The captive plus-minus screws of the CH series are located about 90° apart from the terminal direction. This allows for connecting wires without any interference with the terminal screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CH10 A241-600 FT2
CH10 A261-600 FT2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins

32.15 €

1 Available 3 Days 1

44.44 €

1 Available 3 Days 2

Loading...

  1. 1

Basic information

Operation type Toggle Switching angle(°) 3 x 40 Switching current (max.)(A) 20
Print motif 0/1/2/3 Type (misc.) Wafer Switches Casing/button colour Black
Connection (components) Plug & Clip Functions (switches) latch Mounting type Center lock
Switch type (category) Uniselector

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support