Manufacturer part number: CH10 A231-600 FT2
Brand: KRAUS & NAIMER
Price: 35.36 €
Delivery time: 8 Days
Number of pins: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CH10 A231-600 FT2
Operation type | Toggle | Switching angle(°) | 3 x 60 | Switching current (max.)(A) | 20 |
---|---|---|---|---|---|
Print motif | 1/2/3/4 | Type (misc.) | Wafer Switches | Casing/button colour | Black |
Connection (components) | Plug & Clip | Functions (switches) | latch | Mounting type | Center lock |
Switch type (category) | Uniselector |
This page is Uniselector 20 A 3 x 60 °, part number CH10 A231-600 FT2.
You can find the detail information about specifications and dimensions on part number CH10 A231-600 FT2.
Part Number |
---|
CH10 A251-600 FT2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins |
---|---|---|---|---|---|
52.03 € | 1 | Available | 3 Days | 2 |