Hexagonal Socket Screw (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5520Z4N

Part Number
5520Z4N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 20.7 Thread type UNC 4-40, length 20.7 mm Accessory type (connectors) Allen screw
Colour Silver Compatible with connectors D-SUB enclosure 37-pin

This page is Hexagonal Socket Screw, part number 5520Z4N.
You can find the detail information about specifications and dimensions on part number 5520Z4N.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support