Alarm sounder

Alarm sounder

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1.30.078.001/0100

Part Number
1.30.078.001/0100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.51 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Sound signal type Continuous acoustic signal Sound pressure level(dB) 70 Operating voltage(V) DC24V
Current consumption(mA) 25 Noise emission(dB) 70 Resonance(Hz) 2300
Mini speaker type (category) Alarm sounder Type (speaker) Square

This page is Alarm sounder, part number 1.30.078.001/0100.
You can find the detail information about specifications and dimensions on part number 1.30.078.001/0100.

Tech Support