Alligator clip set MS-10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

123143-BP

Part Number
123143-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Cable cross section(mm²) 0.82 Cable length(m) 0.1
Nominal current(A) 10 Nominal voltage(V) 1000 Product size (length)(mm) 110
Diameter/connector type(mm) 4 Connector/ Input type A Banana jack 4 mm Connector / Output type B Terminals
Cable type (category) Safety test lead et Material PVC Plug features Scoop-proof
Reading category CAT IV 600 V

This page is Alligator clip set MS-10, part number 123143-BP.
You can find the detail information about specifications and dimensions on part number 123143-BP.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support