Sensor lead【25 Pieces Per Package】

Sensor lead

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
- Outside diameter(mm): 4.3, 4.7
- Cable features: Oil-resistant
- Colour: Black
- Material: PUR
- Cross section(mm²): 3 x 0.34, 4 x 0.34
- No. of leads (part 1)(x): 3, 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
109568
109570
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Cross section
(mm²)
Cross section (based on core number) (part 1 + 2) No. of leads (part 1)
(x)
Wire ID code

87.13 €

25 Pieces Per Package

1 pack Available 3 Days 4.33 x 0.343 x 0.34 mm²3brown, blue black

102.39 €

25 Pieces Per Package

1 pack Available 50 Days 4.74 x 0.344 x 0.34 mm²4brown, white, blue, black

Loading...

  1. 1

Basic information

Shielded No Cable features Oil-resistant Colour Black
Material PUR Bend radius 10 x external dia., Cross section (each core) (part 1)(mm²) 0.34
Cable type (category) Sensor lead Type (misc.) UV resistant Halogen-free Yes
Packaged Yes

Tech Support