Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
08 2299 000 000 |
08 2300 000 000 |
08 2301 000 000 |
08 2302 000 000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible with (details) | |
---|---|---|---|---|---|---|
7.35 € | 1 | Available | 12 Days | Cable connector | ||
7.35 € | 1 | Available | 3 Days | Cable socket | ||
7.35 € | 1 | Available | 3 Days | Flange plug | ||
7.35 € | 1 | Available | 3 Days | Flange socket |
Loading...
Connection angle(°) | 180 | Series (connectors) | 693 | Connector type (category) | Bullet connector protective cap |
---|---|---|---|---|---|
Colour | Black | Type (misc.) | Protective cover |