Bullet connector Plug, straight Series (connectors)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 0413 10 05

Part Number
99 0413 10 05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.16 €

1 Available 32 Days

Loading...

  1. 1

Basic information

Nominal current(A) 3 Nominal voltage(V) 175 Connection direction straight
Cable Ø (max.)(mm) 5 Cable Ø (min.)(mm) 3.5 Connection angle(°) 180
Cross section (max.)(mm²) 0.14 Cross-section range 0.14 mm² (max) Max. temperature(°C) +105
Min. temperature(°C) -40 Number of pins 5 Total number of pins 5
Series (connectors) 712 Case material CuZn Colour Silver
Connection (components) Soldering Connector type Plug Connector type (category) Bullet connector
Contact material Brass Seal type Screw

This page is Bullet connector Plug, straight Series (connectors), part number 99 0413 10 05.
You can find the detail information about specifications and dimensions on part number 99 0413 10 05.

Tech Support