Cable plug connector with wire clamp connection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 0537 14 05

Part Number
99 0537 14 05
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.29 €

1 Available 48 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 Connection direction straight
Cable diameter(mm) 4–6 Connector cross section(mm²) Max 0.5 Connector cross-section (max.)(mm²) 0.50
Max. temperature(°C) +85 Min. temperature(°C) -25 No. of pins (RJ) 5
Number of pins 5 Nominal current (details)(A) 4 Nominal voltage (details)(V) 125
Thread type M12 Thread type connection side M12 Contamination level 3
Connection side A (sensors/actuators) M12 plug, straight Connection side B (sensors/actuators) Customisable Connection (components) Spring-loaded
Connector standard Sensor connector Connector type Plug Contact material CuSn6
Contact surface Gold plated Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector
Type (misc.) Cable connector, M12 x 1

This page is Cable plug connector with wire clamp connection, part number 99 0537 14 05.
You can find the detail information about specifications and dimensions on part number 99 0537 14 05.

Tech Support