Female socket 3+PE, screw termination

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0212 00 04

Part Number
09 0212 00 04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 16 Nominal voltage(V) 400 AWG 20 - 14
Connection angle(°) 180 Cross section(mm²) 0.5 - 2.5 Cross section (max.)(mm²) 2.5
Cross-section range 2.5 mm² (max) Number of pins 3 + PE Total number of pins 3 + PE
Nominal current (details)(A) 16 Nominal voltage (details)(V) 6000 Series (connectors) 692
Contamination level 3 Connection (components) Screws Connector type Plug
Connector type (category) Bullet connector Contact material Ag (Silver) Leading contact (PE) Yes
Reading category III Seal type Screws Type (misc.) Flange plug

This page is Female socket 3+PE, screw termination, part number 09 0212 00 04.
You can find the detail information about specifications and dimensions on part number 09 0212 00 04.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support