Flange plug angled, front mounting, with shield

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 3419 82 03

Part Number
09 3419 82 03
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.29 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 Connection direction right angle
Max. temperature(°C) +85 Min. temperature(°C) -40 No. of pins (RJ) 3
Thread type (wiring and installation) M10 Thread type connection side M8 Connection side A (sensors/actuators) M8 plug, angled
Connection side B (sensors/actuators) Customisable Sensor/actuator connectivity fittings M10 front panel fitting Connection (components) Soldering
Connector standard Sensor connector Connector type Plug Contact material CuSn
Contact surface Gold plated Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Flange plug angled, front mounting, with shield, part number 09 3419 82 03.
You can find the detail information about specifications and dimensions on part number 09 3419 82 03.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support