M16 flange plug 6-pin (09 0123 300 06)

M16 flange plug 6-pin 09 0123 300 06

Click on this image to zoom in.

Click on this image to zoom in.

  • M16 flange plug 6-pin 09 0123 300 06
  • M16 flange plug 6-pin 09 0123 300 06
  • Volume Discount

Product Details:

Manufacturer part number: 09 0123 300 06

Brand: BINDER

Price: 11.61

Delivery time: 3 Days


Technical Data:

Nominal voltage: 250 V

AWG: 20

Cross section (max.): 0.75 mm²

Cross-section range: 0.75 mm² (max)

Max. temperature: +95 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0123 300 06

Part Number
09 0123 300 06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Connection (components) Contact material

11.61 €

1 Available 3 Days 250200.750.75 mm² (max)+95-40SolderingCuZn

Loading...

  1. 1

Basic information

Nominal current(A) 5 Connection angle(°) 180 Number of pins 6
Total number of pins 6 Case material PBT, UL94V-0 Connector type Sleeve plug
Connector type (category) Mini DIN connector Leading contact (PE) No Seal type Screws

This page is M16 flange plug 6-pin, part number 09 0123 300 06.
You can find the detail information about specifications and dimensions on part number 09 0123 300 06.

Variation of this product

Part Number
09 0123 320 06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)
AWG Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Connection (components) Contact material

20.23 €

1 Available 3 Days 30022--+85-30Open end cableCuSn

Tech Support