Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 3390 00 04 |
09 3412 00 03 |
09 3418 82 03 |
09 3420 82 04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | Cable diameter (mm) | Connector cross-section (max.) (mm²) | Cross-section (sensor/actuator wiring) (mm²) | Min. temperature (°C) | No. of pins (RJ) | Thread type (wiring and installation) | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Sensor/actuator connectivity fittings | Connection (components) | Contact material | Material (details) | Cable Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | 1.5 | 30 | - | 4 x 0.25 mm | 0.25 | 0.25 | -25 | 4 | - | M8 socket, built-in | Cable, open end | M8 front panel fitting | Open end cable | CuZn | PUR | Black | ||
12.67 € | 1 | Available | 3 Days | 4 | 60 | - | 3 x 0.25 | 0.25 | 0.25 | -25 | 3 | - | M8 socket, built-in | Cable, open end | M8 front panel fitting | Open end cable | CuZn | PUR | Black | ||
21.29 € | 1 | Available | 3 Days | 4 | 60 | right angle | - | - | - | -40 | 3 | M10 | M8 sokvert, right angle | Customisable | M10 front panel fitting | Soldering | CuSn | - | - | ||
23.41 € | 1 | Available | 49 Days | 4 | 60 | right angle | - | - | - | -40 | 4 | M10 | M8 sokvert, right angle | Customisable | M10 front panel fitting | Soldering | CuSn | - | - |
Loading...
Max. temperature(°C) | +85 | Thread type connection side | M8 | Connector standard | Sensor connector |
---|---|---|---|---|---|
Connector type | Socket | Contact surface | Gold plated | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Connection direction
Cable diameter(mm)
Connector cross-section (max.)(mm²)
Cross-section (sensor/actuator wiring)(mm²)
Min. temperature(°C)
No. of pins (RJ)
Thread type (wiring and installation)
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Sensor/actuator connectivity fittings
Connection (components)
Contact material
Material (details)
Cable Colour
Filter by standard shipping days
Optional Attributes