M8 Sensor / Actuator Connector, Screw Closure, Straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 3412 80 03

Part Number
09 3412 80 03
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 60 Connection direction straight
Connector cross section(mm²) 0.25 Connector cross-section (max.)(mm²) 0.25 Insulation resistance(Ω) > 1010
Max. temperature(°C) +85 Min. temperature(°C) -40 No. of pins (RJ) 3
Number of pins 3 Nominal current (details)(A) 4 Nominal voltage (details)(V) 60
Thread type M8 Thread type connection side M8 Contamination level 3
Case material PA Connection side A (sensors/actuators) M8 socket, straight Connection side B (sensors/actuators) Customisable
Connection (components) Soldering Connector standard Sensor connector Connector type Socket
Contact material Gold Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Type (misc.) Flange socket

This page is M8 Sensor / Actuator Connector, Screw Closure, Straight, part number 09 3412 80 03.
You can find the detail information about specifications and dimensions on part number 09 3412 80 03.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support