Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 4706 00 03
Nominal current(A) | 1 | Nominal voltage(V) | 125 | Connection direction | straight |
---|---|---|---|---|---|
AWG | 26 | Cable diameter(mm) | 3 - 4 | Cable Ø (max.)(mm) | 4 |
Cable Ø (min.)(mm) | 3 | Connection angle(°) | 180 | Cross section(mm²) | 0.14 |
Cross section (max.)(mm²) | 0.14 | Cross-section range | 0.14 mm² (max) | Number of pins | 3 |
Total number of pins | 3 | Nominal current (details)(A) | 1 | Nominal voltage (details)(V) | 125 |
Series (connectors) | 420 | Contamination level | 2 | Connection (components) | Soldering |
Connector type | Socket | Connector type (category) | Bullet connector | Contact material | Gold plated |
Seal type | Micro push-pull | Type (misc.) | Cable socket |