D-SUB socket contact

D-SUB socket contact
  • Volume Discount
[Specifications]
・eCl@ss: 27440204 Contact for industrial connectors
・Type of contact: Crimp contact
・Gender: Female

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 67 000 8278

Part Number
09 67 000 8278
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.27 €

1 Available 37 Days

Loading...

  1. 1

Basic information

Connection (components) Crimp Mating cycles (actuations) 500 AWG max. 20
AWG (min.) 24 Contact surface Gold plated Contact material Brass
Accessory type (connectors) Connector receptacle

This page is D-SUB socket contact, part number 09 67 000 8278.
You can find the detail information about specifications and dimensions on part number 09 67 000 8278.

Tech Support