Sleeve housing for series 32 A (19 20 032 1521)

Sleeve housing for series 32 A 19 20 032 1521

Click on this image to zoom in.

Click on this image to zoom in.

  • Sleeve housing for series 32 A 19 20 032 1521
  • Sleeve housing for series 32 A 19 20 032 1521
  • Volume Discount

Product Details:

Manufacturer part number: 19 20 032 1521

Brand: HARTING

Price: 28.93

Delivery time: 3 Days


Technical Data:

Thread size: M25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

19 20 032 1521

Part Number
19 20 032 1521
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size

28.93 €

1 Available 3 Days M25

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Min. temperature(°C) -40 Temperature range(°C) -40 - +125
Total number of pins + PE Size 32 A Material (details) Metal
Colour Grey IP rating IP65 Connector type (category) Bush enclosure
Connector features 2x transverse brace lock Series (Han connectors) Han® 32A Leading contact (PE) Yes

This page is Sleeve housing for series 32 A, part number 19 20 032 1521.
You can find the detail information about specifications and dimensions on part number 19 20 032 1521.

Variation of this product

Part Number
09 20 032 0520
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size

30.00 €

1 Available 35 Days PG21

Tech Support