Interface module 289

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
289-597
289-708
289-710
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Operating voltage
-

158.49 €

1 Available 6 Days 79-

202.21 €

1 Available 27 Days --

185.83 €

1 Available 6 Days 62AC 35V/DC 50 V

Loading...

  1. 1

Basic information

Product size (height)(mm) 62 Product size (depth/length)(mm) 85 Connection (components) Pull spring
Series (Wago transfer modules) CAGE CLAMP® Serie 737 Transfer module type (category) Transfer module

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support