AND gate module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

286-826

Part Number
286-826
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

130.71 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Coil nominal voltage(V) 24 Product size (width)(mm) 25 Max. temperature(°C) +40
Min. temperature(°C) -25 Max. pick-up voltage(Vdc) 27.5 Min. pick-up voltage(Vdc) 24
Switching voltage (max.)(Vdc) 250 Switching capacity (max.)(VA) 120 Weight(g) 30
Colour Light grey Contact type 1 maker Relay type (category) AND gate

This page is AND gate module, part number 286-826.
You can find the detail information about specifications and dimensions on part number 286-826.

Tech Support