Surface small distributor

Surface small distributor

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Material: Plastic
・Color: Pure white
・Resistant to ultraviolet rays: Yes

[Features]
・The surface-mounted small distribution board from without door, with IP30 protection is the solution for a reliable and safe electrical installation
・Easy to install and the robust design makes it ideal for professional use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VA12CN
VA24CN
VA36CN
VA48CN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.67 €

1 Available 3 Days

47.05 €

1 3 Days

64.97 €

1 5 Days

85.15 €

1 3 Days

Loading...

  1. 1

Tech Support